IESNA:LM-63-2002
[TEST]P957399
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]70738
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
9794.9 11066.8 12333.8 13405.9 14224.6 14721.7 15087.1 15467.2 15827.9 16242.1
16748.9 17294.7 17972 18712.7 19638.6 20959.2 22781.8 25247.6 28502.8 32669.3
38063.9 44530.5 50524.4 54003.8 53341.1 48234 38770.5 28127.6 18050 12830.9
8854.4 5550.5 3089.6 672.5 0 0 0
9794.9 10876.8 12026.8 12962.5 13659.3 14117.4 14434.1 14780.1 15145.6 15520.9
15993.5 16558.8 17216.7 17947.7 18824.8 19974.9 21519.7 23561.5 26173.5 29803.9
34535.7 39077.5 41304.5 40539.4 37854.3 33351.6 26256.3 17767.4 9595.2 5667.4
3123.7 1398.6 540.9 68.2 0 0 0
9794.9 10764.7 11656.5 12309.5 12801.7 13098.9 13308.5 13581.4 13820.1 14049.2
14370.8 14799.6 15306.4 15793.7 16315.2 16953.5 17704 18605.5 19711.7 20817.9
21154.2 20043.1 17231.3 13932.2 10257.9 7119.6 5029 3630.5 2548.6 1832.3
1237.8 740.7 414.2 185.2 34.1 0 0
9794.9 10486.9 11149.7 11637 11919.6 12065.8 12168.2 12212 12182.8 12070.7
11905 11817.3 11719.8 11485.9 10974.2 10243.3 9483.1 8757 8133.2 7709.3
7494.8 7299.9 7031.9 6578.7 6232.7 5964.7 5136.3 4161.6 2748.4 1924.9
1374.2 955.1 633.5 272.9 39 0 0
9794.9 10209.2 10686.7 11047.3 11242.3 11291 11178.9 10876.8 10389.5 9756
9073.7 8523.1 8162.5 7943.2 7767.7 7509.5 7139.1 6783.4 6505.6 6359.4
6359.4 6398.4 6408.1 6369.2 6081.6 5448.1 4775.6 4327.3 3645.1 2928.7
2124.7 1393.7 760.2 297.3 19.5 0 0
9794.9 9985 10214 10477.2 10667.2 10647.7 10389.5 9887.5 9278.4 8708.2
8235.6 7899.3 7704.4 7558.2 7387.6 7124.5 6754.1 6305.8 5867.2 5521.2
5336.1 5360.4 5511.5 5613.8 5574.8 5404.3 5033.9 4434.5 3766.9 3138.3
2548.6 2002.8 1457.1 847.9 365.5 0 0
9794.9 9682.9 9756 9941.1 10145.8 10243.3 10092.2 9760.8 9390.5 9059.1
8722.9 8342.8 7948 7563.1 7187.8 6793.1 6359.4 5901.3 5467.6 5111.9
4795.1 4527.1 4298.1 4151.9 4108 4093.4 4015.4 3840 3537.9 3113.9
2402.4 1647.1 911.3 482.4 175.4 0 0
9794.9 9483.1 9302.8 9341.8 9639 10019.1 10316.4 10340.7 10131.2 9799.8
9414.8 8956.8 8425.6 7865.2 7334 6827.2 6344.8 5877 5457.9 5131.4
4892.6 4736.7 4610 4454 4215.2 3840 3450.2 3167.5 2914.1 2631.5
2261.1 1749.4 1125.7 653 214.4 0 0
9794.9 9244.3 8825.2 8761.9 9054.2 9790.1 10579.5 10949.9 10837.8 10418.7
9916.8 9405.1 8864.2 8264.8 7665.4 7080.6 6530 6023.2 5579.7 5238.6
4980.3 4800 4726.9 4678.2 4571 4337.1 4054.4 3732.8 3406.3 3026.2
2563.3 1998 1471.7 925.9 302.1 0 0
9794.9 9015.3 8386.6 8074.7 8225.8 8966.5 10053.2 10925.5 11135.1 10769.6
10160.4 9575.7 9034.7 8469.5 7909.1 7348.6 6793.1 6252.2 5779.5 5418.9
5116.8 4917 4770.8 4707.4 4614.8 4444.3 4200.6 3927.7 3630.5 3299.1
2841 2256.2 1656.9 911.3 282.6 9.7 0
9794.9 8810.6 8118.6 7709.3 7767.7 8430.5 9434.3 10311.5 10803.7 10667.2
10155.6 9575.7 9034.7 8498.7 7972.4 7446.1 6900.3 6364.3 5896.5 5501.7
5165.5 4936.5 4765.9 4663.6 4556.4 4361.4 4073.9 3762 3450.2 3084.7
2631.5 2037 1481.4 789.4 214.4 0 0
9794.9 8771.6 7948 7377.9 7270.7 7709.3 8493.8 9390.5 9985 10043.5
9726.7 9234.5 8747.2 8294 7845.7 7363.3 6856.5 6344.8 5872.1 5467.6
5121.6 4873.1 4658.7 4463.8 4229.9 3883.9 3401.4 2841 2314.7 1881
1452.2 969.7 589.6 297.3 24.4 0 0
9794.9 8532.8 7519.2 6720 6325.3 6344.8 6593.3 6929.6 7197.6 7338.9
7338.9 7163.5 6939.3 6700.5 6437.4 6159.6 5886.7 5589.5 5233.7 4868.2
4517.4 4117.8 3703.6 3343 2977.5 2485.3 1998 1642.2 1359.6 1081.8
794.3 492.2 229 63.4 0 0 0
9794.9 8357.4 7192.7 6223 5623.6 5365.3 5282.5 5272.7 5243.5 5199.6
5107 4931.6 4722 4473.5 4181.1 3942.3 3708.4 3528.1 3411.2 3362.4
3299.1 3162.6 2943.4 2665.6 2334.2 1988.2 1666.6 1384 1115.9 872.3
623.8 350.9 151.1 24.4 0 0 0
9794.9 8269.7 6973.4 5916 5219.1 4873.1 4692.8 4536.9 4361.4 4166.5
3991.1 3849.8 3688.9 3557.4 3401.4 3245.5 3079.8 2865.4 2626.6 2426.8
2222.1 2037 1876.1 1749.4 1608.1 1432.7 1237.8 1042.8 833.3 638.4
433.7 272.9 131.6 4.9 0 0 0
9794.9 8196.6 6841.8 5755.1 5024.2 4634.3 4395.5 4166.5 3947.2 3727.9
3518.4 3338.1 3167.5 2997 2841 2690 2529.1 2363.5 2207.5 2041.8
1885.9 1749.4 1627.6 1496 1340.1 1203.7 1047.7 872.3 672.5 497.1
360.6 214.4 73.1 0 0 0 0
9794.9 8264.8 6885.7 5779.5 4990.1 4532 4225 3991.1 3791.3 3596.4
3401.4 3216.3 3026.2 2855.6 2699.7 2543.8 2383 2207.5 2032.1 1851.8
1695.8 1564.3 1452.2 1354.7 1257.3 1150.1 1003.9 843 701.7 579.9
448.3 307 112.1 0 0 0 0
9794.9 8303.8 6934.4 5813.6 4970.6 4415 4088.5 3879 3693.8 3498.9
3313.7 3128.5 2962.9 2806.9 2660.7 2504.8 2348.8 2173.4 1998 1822.5
1666.6 1554.5 1461.9 1384 1291.4 1164.7 994.1 852.8 745.6 633.5
497.1 331.4 131.6 39 0 0 0
9794.9 8303.8 6988 5857.5 4956 4322.4 3976.5 3776.7 3591.5 3406.3
3201.6 3026.2 2875.1 2709.4 2548.6 2387.8 2222.1 2056.5 1890.8 1734.8
1608.1 1525.3 1447.3 1364.5 1237.8 1062.3 847.9 745.6 638.4 521.4
380.1 199.8 82.8 19.5 0 0 0
9794.9 8469.5 7197.6 6062.1 5077.8 4341.9 3952.1 3742.5 3557.4 3401.4
3221.1 3050.6 2884.9 2724.1 2558.4 2397.6 2231.9 2071.1 1920 1783.6
1671.5 1583.8 1496 1388.8 1232.9 984.4 740.7 638.4 536 424
302.1 175.4 92.6 39 9.7 0 0
9794.9 8566.9 7338.9 6203.5 5185 4410.2 3976.5 3747.4 3567.1 3401.4
3230.9 3065.2 2904.4 2743.6 2587.6 2431.7 2270.9 2114.9 1968.7 1837.2
1725.1 1632.5 1535 1413.2 1242.6 984.4 731 628.6 521.4 414.2
287.5 170.6 97.5 48.7 24.4 0 0
9794.9 8605.9 7431.5 6325.3 5282.5 4532 3995.9 3771.8 3572 3430.7
3269.9 3109 2953.1 2797.2 2646.1 2499.9 2344 2188 2041.8 1895.6
1778.7 1681.2 1578.9 1466.8 1257.3 999 774.8 677.4 565.3 453.2
321.6 194.9 117 73.1 43.9 19.5 0
9794.9 8878.8 7855.5 6798 5750.3 4829.3 4181.1 3820.5 3625.6 3469.7
3328.3 3182.1 3035.9 2889.8 2738.7 2587.6 2436.6 2280.6 2139.3 2002.8
1881 1768.9 1656.9 1530.2 1374.2 1174.4 925.9 789.4 672.5 555.5
424 268 165.7 107.2 78 39 0
9794.9 9083.5 8240.4 7299.9 6296.1 5340.9 4541.7 3942.3 3645.1 3469.7
3328.3 3187 3045.7 2899.5 2753.3 2597.4 2431.7 2280.6 2134.4 1998
1885.9 1768.9 1647.1 1510.7 1359.6 1193.9 1003.9 843 726.1 609.1
487.3 350.9 180.3 107.2 68.2 34.1 0
9794.9 9278.4 8688.8 7943.2 7109.9 6193.7 5297.1 4434.5 3781.5 3503.8
3338.1 3187 3045.7 2899.5 2743.6 2592.5 2431.7 2270.9 2114.9 1949.2
1793.3 1647.1 1510.7 1384 1276.8 1150.1 994.1 828.4 672.5 550.7
443.5 331.4 185.2 82.8 43.9 14.6 0
9794.9 9590.3 9307.6 8873.9 8172.2 7368.1 6564.1 5745.4 4683.1 3830.3
3425.8 3235.7 3079.8 2928.7 2782.5 2631.5 2475.5 2319.6 2158.8 1988.2
1827.4 1666.6 1520.4 1384 1252.4 1115.9 969.7 828.4 672.5 511.7
394.7 277.8 175.4 92.6 43.9 19.5 0
9794.9 9911.9 9970.4 9911.9 9575.7 9049.4 8425.6 7733.6 6846.7 5701.5
4517.4 3640.2 3221.1 3031.1 2889.8 2753.3 2607.1 2480.4 2358.6 2212.4
2066.2 1885.9 1705.6 1539.9 1408.3 1281.6 1408.3 1476.6 1115.9 891.8
589.6 433.7 248.5 121.8 58.5 29.2 0
9794.9 10228.7 10652.6 10998.6 11135.1 11027.8 10681.9 10228.7 9804.7 9297.9
8523.1 7470.5 6237.6 4980.3 3961.8 3420.9 3265 3148 2943.4 2758.2
2616.9 2490.2 2309.9 2178.3 2295.2 2383 2007.7 1525.3 925.9 692
516.5 375.2 253.4 146.2 73.1 24.4 0
9794.9 10550.3 11344.6 12085.3 12636 12952.7 12972.2 12791.9 12621.4 12567.7
12533.6 12387.4 12099.9 11739.3 11281.2 10750.1 10082.5 9444.1 9219.9 10058.1
11875.8 13605.7 13864 12017.1 8479.2 5024.2 2967.7 1866.4 1291.4 945.4
716.3 516.5 350.9 199.8 78 19.5 0
9794.9 10862.2 11978.1 13084.3 14010.2 14604.7 14887.3 14984.8 15082.3 15252.8
15516 15857.1 16266.4 16641.7 17016.9 17299.5 17747.9 18551.9 20052.8 22508.9
25695.9 29150.9 32523.1 35115.6 35417.8 32986.1 28317.6 22123.9 15447.8 9653.6
5608.9 3338.1 1900.5 716.3 219.3 9.7 0
9794.9 10974.2 12265.6 13547.2 14609.6 15311.3 15662.2 15813.2 15954.6 16149.5
16417.5 16739.1 17158.2 17582.2 18040.3 18664 19560.7 20866.7 22796.4 25471.7
29024.2 33712.2 40105.7 48039.1 53155.9 51918.1 48122 42898 37259.8 31909.1
26436.6 20398.8 13961.5 8206.3 3328.3 838.2 0
9794.9 11057.1 12460.5 13922.5 15082.3 15842.5 16217.7 16329.8 16388.3 16417.5
16490.6 16588.1 16714.8 16768.4 16938.9 17319 17986.6 19049 20769.2 23298.3
26704.6 31455.9 38604.8 49111.2 63082.4 67526.7 63940.1 59685.8 54978.4 50076.1
42844.4 33478.3 23332.4 14205.1 5608.9 1793.3 0
9794.9 11242.3 12899.1 14590.1 15988.7 16836.6 17080.2 16929.2 16568.6 16047.1
15472.1 14921.5 14375.7 13868.9 13620.3 13917.6 15213.8 17514 20296.5 22903.6
25374.3 28254.3 32191.8 37868.9 48740.8 61761.8 59105.9 52795.3 48653.1 45817
41777.2 35934.3 28074 19541.2 7641 1257.3 0
9794.9 11339.7 13352.3 15194.4 16666 17382.4 17367.8 16748.9 15769.4 14736.3
13756.8 12938.1 12304.6 11934.2 12299.7 14117.4 17211.8 20993.4 24984.4 29189.9
33790.1 38171.1 42352.2 47200.9 54369.3 63521 65299.7 60582.5 55290.3 49866.5
43424.3 34774.5 24531.2 11875.8 4648.9 521.4 0
9794.9 11490.8 13449.8 15389.3 16890.2 17611.4 17304.4 16212.8 14833.7 13727.5
12743.2 11958.6 11398.2 11271.5 12329 15131 19292.6 24521.5 30968.6 38804.6
47395.9 56230.8 65060.9 72999.2 82019.3 90313.3 92413.6 88617.5 81380.9 71727.3
59032.8 41553 26967.8 14911.7 7192.7 833.3 0
9794.9 11500.5 13474.1 15389.3 16841.5 17484.7 17172.8 16110.5 14741.2 13513.1
12528.8 11758.8 11252 11325.1 12796.8 16100.8 20866.7 27114 35052.3 44087
53297.2 62312.4 71381.3 80727.9 91297.7 98982.6 99416.3 93354.2 82789.3 68813.2
54203.6 40261.6 26309.9 15306.4 6067 765.1 0
9794.9 11500.5 13425.4 15272.3 16602.7 17211.8 17138.7 16451.6 15394.2 14234.4
13201.3 12431.3 11900.1 11856.3 13016.1 15920.4 20179.5 25271.9 31222 37820.2
44413.5 51036.1 57400.4 63793.9 72555.7 81142.1 83437.4 79163.7 71897.9 62439.1
51879.1 40212.9 30286.4 18035.4 6846.7 604.3 0
9794.9 11369 13162.3 14843.5 16061.8 16685.5 16885.3 16773.2 16310.3 15613.4
14838.6 14093 13449.8 13103.8 13425.4 14999.4 17859.9 21548.9 25481.5 29126.6
32645 35734.5 38648.6 42722.5 50470.8 58253.1 57249.3 50641.4 44540.2 39145.7
32411 24355.8 16339.5 7948 2231.9 272.9 0
9794.9 11364.1 12967.3 14443.9 15511.1 16105.6 16446.7 16666 16778.1 16812.2
16753.7 16588.1 16383.4 16159.2 16125.1 16519.8 17728.4 19843.3 22806.2 26178.3
30042.7 34837.9 41172.9 49398.7 58043.6 59671.2 50617 39116.4 28770.8 20949.5
16441.9 12012.2 8713.1 5126.5 1427.8 58.5 0
9794.9 11096.1 12445.9 13688.6 14595 15140.8 15545.2 15896.1 16222.6 16636.8
17085.1 17533.4 18103.6 18649.4 19390.1 20496.3 22089.8 24365.5 27810.8 32508.5
38249 44910.6 52824.5 61674.1 64846.5 60173.2 49125.8 36865.1 24896.7 17957.4
12991.7 8669.3 5219.1 1203.7 29.2 0 0
9794.9 11066.8 12333.8 13405.9 14224.6 14721.7 15087.1 15467.2 15827.9 16242.1
16748.9 17294.7 17972 18712.7 19638.6 20959.2 22781.8 25247.6 28502.8 32669.3
38063.9 44530.5 50524.4 54003.8 53341.1 48234 38770.5 28127.6 18050 12830.9
8854.4 5550.5 3089.6 672.5 0 0 0
